??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Shaft Size
1-7/16 Inch
Part Number
023170
Part Name
P2B-K-107R
Weight (approx)
11 lbs
A
2.55 Inch
B
8 Inch
C
2.19 Inch
DMIN
6.25 Inch
DMAX
6.62 Inch
E
N/A Inch
Bolt Diameter
1/2 Inch
G
.75 Inch
H
1.25 Inch
J
5.23 Inch
L
2.75 Inch
M
2.38 Inch
P
5.51 Inch
R
1.03 Inch
S
1.50 Inch
T
.09 Inch
Static Capacity
26000 lbs
Dynamic Capacity
4760 lbs
Rollers/Row No.
20
Rollers/Row Mean Diameter
.29
Pitch Diameter
2.084 Inch
End Play
.004-.012 Inch
Collar Setscrews Size
5/16-18*5/8
Collar Setscrews Torque
165 lbs
Materials Housing
C.I. ASTM A48 CLASS 30
Materials Cone
4118 CASE CARB.
Materials Cups
4118 CASE CARB.
Materials Retainer
STEEL
Materials Rollers
4118 CASE CARB.
Static Misalig
2.84*
Download modelli CAD
Anteprime
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.